IESNA:LM-63-2002
[TEST]P940009
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-840-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19239
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2563.7 2364 2182 2012.5 1874.2 1814.9 1811.8 1843 1926.2 2103
2378.6 2701 3065 3464.4 3799.3 4102 4382.8 4693.8 4947.5 5220
5556 5777.5 5940.8 6150.9 6452.5 7064 7978.2 9129.6 10079.1 9953.3
8165.4 4378.6 1428 606.4 237.1 78 0
2563.7 2378.6 2197.6 2026 1887.7 1819.1 1820.1 1849.2 1931.4 2106.1
2376.5 2685.4 3050.5 3455.1 3791 4097.8 4372.4 4666.7 4931.9 5205.5
5535.2 5790 5965.7 6115.5 6427.5 7001.6 7871.1 9023.5 10039.6 9929.4
8320.4 4624.1 1642.2 631.3 265.2 94.6 0
2563.7 2384.8 2211.1 2046.8 1909.5 1831.5 1821.1 1839.9 1903.3 2037.5
2267.3 2576.2 2932.9 3314.6 3674.5 3998 4268.4 4515.9 4777 5074.4
5405.1 5761.9 6053.1 6278.8 6554.4 7021.4 7771.3 8900.8 10186.3 10702.1
9517.5 6178.9 2462.8 1100.4 485.7 173.7 0
2563.7 2381.7 2223.6 2069.7 1935.5 1857.5 1834.7 1848.2 1891.9 1990.7
2176.8 2441 2756.1 3100.4 3454 3824.3 4176.8 4473.3 4752 5056.7
5427 5797.2 6134.2 6436.9 6788.4 7228.4 7914.8 9036 10742.7 12422.4
12392.2 9149.3 4658.4 2199.7 1017.2 348.4 0
2563.7 2397.3 2253.8 2120.7 1999 1912.7 1880.4 1886.7 1919.9 1992.7
2124.8 2327.6 2599.1 2890.3 3197.1 3559.1 3980.3 4420.2 4809.2 5211.7
5600.7 6034.4 6492 6926.7 7413.5 8027.1 8891.4 10164.4 12197.7 14760.4
15680.9 12241.4 7954.3 4082.2 1768.1 550.2 0
2563.7 2395.2 2263.2 2130 2010.4 1919.9 1883.5 1891.9 1924.1 1994.8
2113.4 2311 2572 2859.1 3158.6 3512.3 3937.6 4384.9 4794.6 5215.9
5616.3 6048.9 6506.6 6965.2 7474.8 8108.2 8971.5 10227.9 12199.8 14705.3
15673.6 12425.5 7920 4018.8 1729.6 530.4 0
2563.7 2417.1 2297.5 2187.2 2083.2 2000 1957.4 1950.1 1981.3 2044.7
2146.7 2303.7 2503.4 2743.7 3041.1 3380.2 3821.1 4315.2 4855 5429.1
6006.3 6574.2 7109.8 7630.9 8182.1 8804 9506.1 10372.4 11483.2 12534.7
11890.9 8359.9 3583 1140.9 411.9 100.9 0
2563.7 2444.1 2349.5 2268.4 2191.4 2123.8 2080.1 2059.3 2072.8 2127.9
2217.4 2333.9 2487.8 2702.1 2994.3 3364.6 3807.6 4317.3 4870.6 5434.3
5970.9 6483.7 6971.5 7441.6 7864.9 8234.1 8524.3 8687.6 8552.3 7528.9
4786.3 1674.5 657.3 377.5 187.2 64.5 0
2563.7 2481.6 2418.1 2364 2316.2 2269.4 2240.3 2230.9 2240.3 2276.7
2338 2425.4 2555.4 2755.1 3021.3 3359.4 3768.1 4229.9 4701 5160.7
5584 6003.2 6350.6 6658.4 6884.1 6996.4 6954.8 6627.2 5729.6 3859.6
1596.5 685.4 469.1 329.7 211.1 91.5 0
2563.7 2518 2487.8 2466 2445.2 2429.6 2426.4 2440 2468 2519
2586.6 2676.1 2797.7 2981.8 3217.9 3528.9 3911.6 4343.3 4795.7 5265.8
5743.2 6214.3 6651.1 7027.6 7326.1 7442.6 7216.9 6347.4 4500.3 2030.2
841.4 538.7 381.7 261.1 170.6 78 0
2563.7 2571 2575.2 2586.6 2599.1 2617.8 2645.9 2693.7 2759.3 2842.5
2949.6 3080.6 3262.6 3516.4 3848.2 4250.7 4706.2 5188.8 5690.1 6192.5
6690.7 7179.5 7639.2 7954.3 8015.7 7687 6814.4 5272 3050.5 1143
590.7 408.7 282.9 174.7 104 37.4 0
2563.7 2585.6 2604.3 2635.5 2662.5 2694.8 2738.5 2791.5 2865.3 2954.8
3061.9 3201.3 3385.4 3627.7 3921 4263.2 4638.6 5031.8 5439.5 5838.8
6220.5 6599.1 6920.5 7103.6 7024.5 6588.7 5710.9 4355.7 2482.6 941.2
502.3 342.2 237.1 142.5 78 21.8 0
2563.7 2602.2 2640.7 2682.3 2728.1 2767.6 2821.7 2883 2947.5 3033.8
3129.5 3237.7 3378.1 3553.9 3758.7 3988.6 4239.2 4497.2 4761.4 5011
5245 5434.3 5532 5453 5132.7 4522.1 3678.7 2664.6 1513.3 694.8
423.3 299.5 212.2 138.3 82.2 28.1 0
2563.7 2622 2689.6 2759.3 2819.6 2866.4 2917.3 2956.9 2987 3016.1
3037 3052.6 3067.1 3074.4 3063 3012 2918.4 2805 2693.7 2530.4
2263.2 1921 1591.3 1316.7 1092.1 914.2 775.9 667.7 576.2 498.2
419.1 350.5 285 213.2 136.2 49.9 0
2563.7 2651.1 2737.4 2821.7 2878.9 2916.3 2936.1 2943.3 2927.7 2900.7
2861.2 2802.9 2708.3 2585.6 2431.6 2261.1 2094.7 1935.5 1778.5 1620.4
1460.2 1314.6 1189.8 1067.1 960 866.4 788.4 720.8 655.2 589.7
512.7 438.9 353.6 264.2 155 61.4 0
2563.7 2676.1 2784.2 2861.2 2909 2924.6 2915.3 2898.6 2860.1 2805
2714.5 2573.1 2410.8 2255.9 2136.3 2037.5 1927.2 1800.3 1670.3 1548.6
1449.8 1396.8 1319.8 1213.7 1112.9 1021.3 928.8 838.3 758.2 681.2
592.8 496.1 383.8 271.5 158.1 75.9 0
2563.7 2696.9 2812.3 2884.1 2910.1 2901.7 2886.1 2850.8 2787.3 2688.5
2557.5 2418.1 2292.3 2182 2077 1974 1864.8 1749.4 1648.5 1572.6
1549.7 1543.4 1490.4 1403 1308.4 1211.7 1095.2 980.8 874.7 785.2
697.9 601.1 505.5 390 272.5 141.4 0
2563.7 2718.7 2837.3 2900.7 2905.9 2884.1 2856 2801.9 2704.1 2584.5
2477.4 2389 2294.4 2184.1 2061.4 1940.7 1814.9 1696.3 1587.1 1524.7
1503.9 1476.9 1444.6 1389.5 1293.8 1198.1 1114.9 1038 978.7 913.2
831 743.6 649 537.7 421.2 250.7 0
2563.7 2732.2 2849.7 2896.5 2891.3 2859.1 2815.4 2740.5 2629.3 2529.4
2459.7 2392.1 2307.9 2198.7 2065.5 1912.7 1761.8 1619.4 1494.6 1439.4
1381.2 1341.7 1294.9 1195 1096.2 1020.3 956.8 911.1 874.7 817.5
761.3 676 580.3 486.7 376.5 223.6 0
2563.7 2737.4 2861.2 2900.7 2884.1 2849.7 2794.6 2697.9 2589.7 2509.6
2450.4 2389 2310 2209.1 2068.7 1896 1705.7 1535.1 1403 1337.5
1264.7 1199.2 1106.6 996.4 912.1 847.6 796.7 754 708.3 655.2
615.7 533.5 434.7 355.7 273.5 137.3 0
2563.7 2753 2869.5 2902.8 2885.1 2845.6 2778 2680.2 2572 2497.2
2441 2373.4 2299.6 2191.4 2052 1880.4 1684.9 1492.5 1348.9 1252.2
1155.5 1084.8 984.9 902.8 823.7 762.4 713.5 675 642.8 606.4
640.7 531.5 405.6 309.9 229.9 95.7 0
2563.7 2752 2871.6 2905.9 2887.2 2843.5 2783.2 2681.3 2570 2499.2
2441 2376.5 2304.8 2199.7 2063.5 1890.8 1694.2 1497.7 1344.8 1242.9
1146.1 1072.3 974.5 890.3 811.2 748.8 700 662.5 634.4 598
661.5 489.9 387.9 312 231.9 95.7 0
